text.skipToContent text.skipToNavigation

Legrand products contribute to reducing site impact on the surrounding area


​​​​​​​The Energy and Atmosphere (EA) category* approaches energy from a holistic perspective, addressing energy use reduction, energy-efficient design strategies, and renewable energy sources.  

*Use of multiple products within the designated credit does not equate to achievement of multiple points in all cases. 

 Legrand Products Contribute to the Following Credits
​​​​​​​

LEED VERISON  CREDIT NAME  POINTS 
2009 and v4   Minimum Energy Performance  NA
2009 and v4   Optimize Energy Performance  1-13
v4   Demand Response  1
v4  Fundamental Commissioning and Verification  NA
v4 Enhanced Commissioning 4

Minimum Energy Performance & Optimize Energy Performance Credits

 

Minimum Energy Performance (prerequisite for 2009 and v4): To establish the minimum level of energy efficiency for the proposed building and systems to reduce environmental and economic impacts associated with excessive energy use. 

Optimize Energy Performance (2009 and v4): To achieve increasing levels of energy performance beyond the prerequisite standard to reduce environmental and economic impacts associated with excessive energy use. 

Max. Potential Point(s): 1-13 

(Combining Legrand solutions can contribute to the achievement of up to 13 points, depending on project priorities and product choices) 

Download our Energy Saving Technical Paper

Learn more about the LEED-contributing products for this credit

Demand Response Credit 

​​​​​​​

Demand Response (v4): To increase participation in demand response technologies and programs that make energy generation and distribution systems more efficient, increase grid reliability and reduce greenhouse gas emissions. 

Max. Potential Point(s): 1 

Learn more about the LEED-contributing products for this credit

Fundamental Commissioning and Verification & Enhanced Commissioning Credits 

 

Fundamental Commissioning and Verification (prerequisite for 2009 and v4): To support the design, construction and eventual operation of a project that meets the owner’s project requirements for energy, water, indoor environmental quality and durability. 

Enhanced Commissioning (v4): To further support the design, construction and eventual operation of a project that meets the owner’s project requirements for energy, water, indoor environmental quality and durability. 

Max. Potential Point(s): 4 

Learn more about the LEED-contributing products for this credit

Guides and Resources

Legrand Product Contributions