adorne® 2-Port Frame, Magnesium
AC2PFM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables two keystone inserts to be used with an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other color options available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL, cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Ports | 2 | ||
Number of Gangs | 1 | ||
Mounting Type | Box | ||
Connection Type | Snap in |
Resources
Cutsheet
Installation Instructions
Supporting Document
Premium Content
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1