adorne® Cat 6 RJ45 Data Insert, White
AC6RJ45W1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone insert to support gigabit networking performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other colors available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | cULus, RoHS |
Dimensions
Product Width US | 1.2 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 2.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1