adorne® 700W Incandescent/Halogen Motion Sensor Dimmer, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
Perfect for garages and pantries, this dimmer switch allows for both manual and automatic motion-activated control. Using motion-sensing technology, it automatically turns lights on when you enter a room, and off when you leave. With manual control, you can even adjust to your preferred light level with the subtle built-in slider. Use on its own to control an incandescent or halogen light or fixture from a single location, or pair with a second Motion Sensor Dimmer to use as a remote dimmer switch for control of a single light source from two locations. This Motion Sensor Dimmer is meant for single fixtures and small lighting groups that do not exceed 700W.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures. Features manual control (for power and light level), as well as automatic control through motion-sensing technology.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.85 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 4.2 in |
Connector | Screw Terminals | ||
Electrical Rating | 120V 700W (Halogen), 120V 700W (Incandescent) | ||
Sensor Type | Occupancy, Vacancy | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Sensing Range | 180 degrees, 600 sq ft | ||
Voltage | 120 V | ||
Connection Type | Internal Pressure Plates | ||
Sensitivity | Major Motion 35', Minor Motion 20' | ||
Load | Fluorescent lamp: 0-600 VA, Incandescent or LED lamp: 0-600 Watt, Fan Motor: 1/6 hp | ||
Environmental Conditions | Residential Indoor Use Only |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
Installation Instructions
CAD Drawings
Guide Form Specifications
Sell Sheet
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1