adorne® 1100W Incandescent/Halogen sofTap® Dimmer, Magnesium
Bazaarvoice SAP Hybris Integration Version 2.8.1
Control your lights, and even adjust the light level, with just a soft tap of a finger thanks to inventive micro-movement technology. Use this dimmer switch on its own to control an incandescent or halogen light or fixture from a single location, or pair with another remote dimmer switch for 3-way control a single light source from two locations.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Replaced by Part Number | ADTP703TUM4 | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Product Width US | 2.51 in | ||
Product Depth US | 1.79 in | ||
Product Height US | 4.2 in |
Electrical Rating | 120V 700W (Halogen), 120V 700W (Incandescent) | ||
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 1100 W | ||
Mounting Type | Box | ||
Voltage | 120 V | ||
Load | Incandescent, Halogen |
Resources
Supporting Document
Installation Instructions
Customer CAD PDF
Cutsheet
CAD Drawings
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1