Discontinued - adorne® 700W Incandescent/Halogen sofTap® Dimmer, Magnesium
ADTP703HM2
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ADTP703TUM4
Turn lights on/off, or even dim them, with just a soft tap of a finger thanks to inventive micro-movement technology. This dimmer switch is meant for use with incandescent or halogen single fixtures and small lighting groups that do not exceed 700W.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incadescent/halogen bulbs or fixtures that do not exceed 700W. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | ADTP703TUM4 | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Incandescent, Halogen |
Resources
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
Installation Instructions
CAD Drawings
Guide Form Specifications
Cutsheet
Customer CAD PDF
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP155RMM1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun.”” Match to existing hardware, or use for contrast.