Discontinued - adorne® 1100W Incandescent/Halogen Whisper® Dimmer, White
ADWR1103HW4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ADWR703TUW4
The adorne Whisper Dimmer uses a unique whisper-soft motion to toggle lights on and off, and a smooth slide to dim or brighten them. Use this modern dimmer on its own to control an incandescent or halogen light or fixture from a single location, or pair with a second dimmer switch to control a single light source from two locations.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable incandescent/halogen bulbs or fixtures. Lets you control lights with a fluid, whisper-soft toggle motion (on/off) or smooth slide (dim/brighten).
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | ADWR703TUW4 | ||
Color | White | ||
Country Of Origin | China | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Type | Dimmer |
Technical Information
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Single Pole | ||
Wattage | 1100 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Incandescent, Halogen |
Resources
Cutsheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
Why Microban Infographic
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
View More
CAD Drawings
Customer CAD PDF
Installation Instructions
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWR1532W4 | adorne Collection
Control your lights with a light fluid motion.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWR155RMW1 | adorne Collection
Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the traditional switch.