adorne® Blank, Half-Size, White
AABK1W4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use the blank insert with a half-sized adorne device to give the project a complete, finished look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Construction | Snaps into Frame | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 0.96 in | ||
Product Depth US | 0.89 in | ||
Product Height US | 1.77 in |
Technical Information
Cutout | Half Square | ||
Number of Gangs | 1 | ||
Mounting Type | Box | ||
Orientation | Horizontal | ||
Connection Type | Snap in |
Resources
Cutsheet
Supporting Document
Installation Instructions
Guide Form Specifications
Premium Content
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HW4 | adorne Collection
Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider for dimming.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.