adorne® 227V Paddle Switch, Half-Size, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
A modern twist on classic up-and-down light switch control, the Paddle Switch lets you turn lights on and off with ease and style. Use this 277V switch on its own to control a light or fixture from a single location, or pair with a second switch for 3-way control of a single light source from two locations. Combine this half-size switch with other half or standard-sized devices to fit more functionality in a single decorative wall plate.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less.
- Combine with another half or standard-sized device to fit into a 1-Gang or 1-Gang+ Wall Plate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.5 in | ||
Product Depth US | 0.89 in | ||
Product Height US | 1.77 in |
cULus Listed | Yes |
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120/277 V | ||
Connection Type | Internal Pressure Plates |
Resources
Supporting Document
Customer CAD PDF
Installation Instructions
Cutsheet
CAD Drawings
Guide Form Specifications
Sell Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1