adorne® Motion Sensor Switch, Manual On/Auto Off, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
From bedrooms to basements, this motion sensor switch is perfect for anywhere you might want to worry (or waste electricity) less. A conveniently modern light switch, it features combination control that allows you to manually turn lights on when entering a room, and then automatically turns the lights off for you when you leave. Use this device on its own to control a light or fixture from a single location one location, or combine with additional switches for controlling a single light source from multiple locations in 3 or 4-way applications.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Uses SensaSwitch technology to automatically turn lights off after you leave. (Auto shut-off can be set from 5 to 30 minutes after vacancy.)
- Usable in single-pole or 3-way applications. Must be paired with another SensaSwitch or SensaDimmer for 3-way control.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.85 in | ||
Product Height US | 2.66 in |
Connector | Screw Terminals | ||
Sensor Type | Vacancy | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Sensing Range | 180 degrees,600 sq ft | ||
Connection Type | Internal Pressure Plates | ||
Sensitivity | Major Motion 35', Minor Motion 20' | ||
Load | Incandescent or LED lamp: 0-600 Watt Fluorescent lamp: 0-600 VA Fan Motor: 1/6 hp | ||
Environmental Conditions | Residential Indoor Use Only |
Resources
Cutsheet
Supporting Document
CAD Drawings
Customer CAD PDF
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1