Discontinued - adorne® Mobile Phone Cradle
AAPCW4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
No more mess! Keep your mobile phone clean (but still accessible) and your counters clutter-free, with this cradle designed for smartphones.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
- Attaches anywhere along the modular track to allow the most convenient cradle placement for your space
- Pair with an adorne USB Outlet Module to easily charge smartphone while docked
- Installs in a minute or less. Add or remove easily with the module tool included in your purchase
- Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Standard | ETL Listed |
Technical Information
Environmental Conditions | Dry Interior Locations |
Resources
Supporting Document
Customer CAD PDF
CAD Drawings
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APMT18W4 | adorne Collection
The 18"" Modular Track includes one outlet module and one blank module. Pair with other modular tracks to create a full system custom-designed for your kitchen.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCB4W1 | adorne Collection
Provides power for hardwired Under-Cabinet Lighting System by connecting to existing in-wall wiring.