Discontinued - adorne® Outlet Module 15A, White
APTR15W4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ideal for any kitchen where multiple countertop appliances will be plugged in at once. Use this under-cabinet outlet module with two standard outlets to provide convenient power and keep multiple appliances ready, without the clutter. This module can be easily added or removed from the Modular Track by using the module tool included in your purchase. Note: This item is included with the purchase of the Modular Track. Purchase additional outlet modules to further customize your Under-Cabinet Lighting and Power System.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Receptacle Type | Double | ||
Number of Receptacles | 2 | ||
Outlet Type | Indoor | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Type | Outlet |
Technical Information
Is Tamper-Resistant | No | ||
Connection | adorne under-cabinet track mounted | ||
Amperage | 15 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Connection Type | Wired | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Supporting Document
CAD Drawings
Installation Instructions
Guide Form Specifications
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAPCW4 | adorne Collection
Cradle attaches anywhere along the Modular Track to hold a mobile phone.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCB4W1 | adorne Collection
Provides power for hardwired Under-Cabinet Lighting System by connecting to existing in-wall wiring.