Discontinued - adorne® Incandescent/Halogen Touch™ Wi-Fi Ready Master Dimmer, Magnesium
ADTH600RMHM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combine Wi-Fi Lighting Control with sleek touch technology and the option to dim, for truly contemporary control. The Touch Wi-Fi Ready Master Dimmer is a programmable light switch and dimmer combination that pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System in your home. (For 3-way, or multi-way applications, use one master device with additional remote devices.) Turn lights on/off, or adjust their brightness, with just the touch of a finger. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light. For use with incandescent/halogen bulbs.
- Pair with a Touch Wi-Fi Ready Remote Dimmer to allow for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | United States | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | cULus, FCC, UL 1472 | ||
Warranty Type | 2-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Actuator | Touch | ||
Frequency Rating | 900 M (RF) Hz | ||
Number of Gangs | 1 | ||
Amperage | 5.5 A | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Incandescent, Halogen | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Guide Form Specifications
Installation Instructions
Instruction Sheet
Sell Sheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
User Guides
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTHRRM1 | adorne Collection
The Touch Wi-Fi Ready Dimmer features a stunning glass-like face and operates just like an iPod??simply press your finger on the circle to turn lights on and off, or use the arrows on the right to dim them.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH155RMM1 | adorne Collection
The Touch Wi-Fi Ready Master Switch features a stunning glass-like face and operates just like an iPod simply press your finger on the circle to turn lights on and off.