text.skipToContent text.skipToNavigation

Discontinued - adorne® sofTap™ Wi-Fi Ready Master Tru-Universal Dimmer, Magnesium

ADTP700RMTUM1 adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The sofTap Wi-Fi Ready Master Tru-Universal Dimmer works with virtually any 120V dimmable bulb or fixture, and pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off or adjust their brightness with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices.Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Works with virtually any 120V dimmable bulb or fixture.
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Pair with a sofTap Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
Country Of Origin United States
Features Indicator Lights, Smart Lighting
Switch Type sofTap
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Application Sector Residential
Standard cULus, FCC, UL 1472
Warranty Type 2-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Frequency Rating 900 M (RF) Hz
Number of Gangs 1
Amperage 5.5 A
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 700 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates
Load Fluorescent, LED, Incandescent, CFL, ELV, Halogen, MLV
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...