Discontinued - adorne® Whisper Wi-Fi Ready Remote Dimmer, Magnesium
ADWRRRM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Working in conjunction with an adorne Hub and a Whisper Wi-Fi Ready Master Dimmer for 3-way control. Use the dimmer to turn lights on/off, or adjust brightness, all with just a fluid, whisper-soft motion. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | China | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC | ||
Application Sector | Residential | ||
Standard | UL, FCC, cULus, RoHS | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 4.2 in | ||
Product Depth US | 1.79 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Electrical Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
Frequency Rating | 900 Hz | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Instruction Sheet
Sell Sheet
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWRRRM1 | adorne Collection
For 3-way control, when paired with a Whisper Wi-Fi Ready Master Switch.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWR155RMM1 | adorne Collection
Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the traditional switch.