Discontinued - adorne® Touch™ Wi-Fi Ready Remote Switch, Magnesium
ASTHRRM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Working in conjunction with an adorne Hub and a Touch Wi-Fi Ready Master Switch for 3-way control. Use the switch to turn lights on/off with a simple touch. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less.
- Allows 3-way application when paired with a Wi-Fi Ready Master Switch, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Switch via the easy-to-follow instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
UPC Number | 804428065838 | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
Application Sector | Residential | ||
Standard | UL 508, FCC cULus, RoHS | ||
Warranty Type | 1-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Requires Neutral Wire | Yes | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Supply Voltage | 120 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTH700RMTUM1 | adorne Collection
The Touch Wi-Fi Ready Master Dimmer features a stunning translucent face and operates just like an iPod??simply press your finger on the circle to turn lights on and off, or use the arrows on the right to dim them. And thanks to its patented Tru-Universal technology, this dimmer automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or ""pop-on"" deficiencies which can plague other non-adaptive dimmers. Simply pair it with any fixture and you're done!
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTHRRM1 | adorne Collection
The Touch Wi-Fi Ready Dimmer features a stunning glass-like face and operates just like an iPod??simply press your finger on the circle to turn lights on and off, or use the arrows on the right to dim them.