Discontinued - adorne® sofTap Wi-Fi Ready Master Switch, Magnesium
ASTP155RMM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The sofTap Wi-Fi Ready Master Switch pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a sofTap Wi-Fi Ready Remote Switch for 3-way control.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Country Of Origin | United States | ||
Features | Smart Lighting | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | UL 508, FCC cULus, RoHS | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.77 in | ||
Product Depth US | 1.63 in | ||
Product Height US | 2.66 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 1800 W | ||
Mounting Type | Box | ||
Supply Voltage | 120 V | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Installation Instructions
Guide Form Specifications
Instruction Sheet
Cutsheet
Sell Sheet
Supporting Document
User Guides
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP155RMM1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP700RMTUM1 | adorne Collection
The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger. And thanks to its patented Tru-Universal technology, this dimmer automatically adapts to any load or combination of loads attached to it, eliminating flicker, early dropout, or ""pop-on"" deficiencies which can plague other non-adaptive dimmers. Simply pair it with any fixture and you're done!
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection