text.skipToContent text.skipToNavigation

Decorator Opening, Three Gang, Polished Brass

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Smooth Metal Wall Plate, 3-Gang Decorator, Polished Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Polished Brass: .040''' thick.
  • 70% copper, 30% zinc alloy gives warm, appealing finish to modern decor as well as retrofit applications.
  • Lacquered to prevent corrosion.
  • Constructed of corrosion-resistant stainless steel, brass, aluminum, chrome, brushed bronze, or galvanized steel.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Dimensions
Product Width US 6.375 in
Product Depth US 0.2 in
Product Height US 4.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Technical Information
Cutout Decorator
Thickness 0.04 in
Number of Gangs 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;