text.skipToContent text.skipToNavigation

FTCHC50GC Vtrough Center Hanger 50 GC

FTCHC50GC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Center Hanging Fiber Trough tray makes adding cables easy with the new ESO P31. The open side allows greater access to cable pathways up to 12"" wide and makes covers easier to remove and replace. Designed for medium duty loads, the ESO P31 accepts 3/8"" threaded rod and attaches to the tray with EZBN1/4 bolts. ESO P31 available in EZ (Electrozinc) and GC (Hot Dipped Galvanized) to match your application environment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Open side allows cables to added to pathway easily
  • Works with Fiber Trough or V-Trough Tray up to 12'' wide
  • Use with 3/8'' threaded rod
  • Steel construction is available in two finishes.
  • Packaged in sets of 6 and 10

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388247789
Country Of Origin France
Dimensions
Product Width US 2.0 in
Product Height US 2.5 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;