text.skipToContent text.skipToNavigation

2X4 CABLOFIL CENTER HANGER-PREGALV (4D,,2W,,4L) [586100]

SF100PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For center hanging 4'' wide tray.Fold-over tabs secure tray without additional hardware.Threaded rod, nuts and washers sold separately.Optional THRD: 5/16''

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388013988
Country Of Origin China
Type Supports
Dimensions
Product Width US 4.92 in
Product Weight US 1.08 lb
Product Volume US 0.035 cu ft
Product Depth US 2.36 in
Product Height US 5.27 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;