text.skipToContent text.skipToNavigation

CE35PG - CLAMPING WASHER (10/bag) [943509]

CE35PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388471474
Country Of Origin France
Type Splicing
Dimensions
Product Width US 5.0 in
Product Weight US 0.27 lb
Product Volume US 140.826 cu ft
Product Depth US 6.875 in
Product Height US 0.25 in
Additional Information
Product Environmental Profile Yes
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;