text.skipToContent text.skipToNavigation

4 INCH DEEP RADIUS 1 T OR 2 90 DEGREE BEND KIT-EZ (2 PCS) [942912]

RADT90KIT4EZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Contains: two Radius Splice, ten EZBN 1/4, eight CE25 and four CE40.
  • Provides a sturdy radius tee: that facilitates pulling MC or large power cables.
  • Top wire loops: help contain cable in tray while being pulled.
  • Contains: hardware for one tee or two 90° bends.
  • UL Classified Splice.
  • Patented.

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
UPC Number 800388014886
Country Of Origin China
Standard UL Classified
Type Splicing
Dimensions
Product Width US 13.25 in
Product Weight US 2.19 lb
Product Volume US 0.432 cu ft
Product Depth US 13.25 in
Product Height US 4.25 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;