FAS Power Wall Assemblies - CW

Share Print Page

overview

Rough-in is fast and easy with FAS Power. Pre-fabricated floor brackets slide under the sill plate with no vertical measuring needed. Wall brackets with pre-mounted boxes and rings quickly attach to the stud with switches and switch/outlet combinations in place. And for fast job starts, FAS Power products are prepackaged and shipped to the requirements of the contractor.

To save time in the planning process, use our online configurator.

FEATURES

WALL BRACKET WIRED ASSEMBLY, 1 to 4 OPENINGS

  • Consists of: wall bracket, 4" rings, back side support arm, 4 11/16" x 2 1/8" boxes pre-wired to precut MC cable.
  • Shielded in plastic: all pre-installed outlets, switches, and PlugTail devices are shielded in plastic to keep them finish ready during taping and painting.
  • Boxes mounted independently of the rings: to allow the devices to be used for in-line or multi-wire branch circuits. 
  • Quality components: in every FAS Power product, including P&S PlugTail wiring devices and Southwire MC metallic clad cabling.
  • Quick installation: wall bracket is quickly installed with screws using predrilled holes in the bracket. At finish, PlugTail allows you to quickly connect to a wide choice of Pass and Seymour devices in a variety of colors.

specifications

Single Opening Floor Bracket Catalog Numbering Example:

CW1

- SSPT- 058- 350-

MC202/MC202 -1

Arrow

Arrow

Arrow

Arrow

Arrow

Bracket Type
CW1 - Wall Bracket, Wired with Pushwire Connectors, (1) Opening
CW2 - Wall Bracket, Wired with Pushwire Connectors, (2) Openings
CW3 - Wall Bracket, Wired with Pushwire Connectors, (3) Openings
CW4 - Wall Bracket, Wired with Pushwire Connectors, (4) Openings
Wiring Components

Click here to see a complete list of options.
Plaster Ring

Click here to see a complete list of options.
Back Side Arm Support

Click here to see a complete list of options.
MC Cable
(First, Second, Third, Fourth Opening)

Click here to see a complete list of options.

Wall Assembly

SINGLE OPENING WALL BRACKET WIRED ASSEMBLY
CW1 - SSPT - 075 - 350 - MC122 - 1 / MC11

Wall Assembly

DOUBLE OPENING WALL BRACKET WIRED ASSEMBLY WITH
SINGLE GANG ADJUSTABLE RING
CW2 - 0 - SPT - APR - 350

Wall Assembly

THREE OPENING WALL BRACKET WIRED ASSEMBLY
CW3 - SGPT - 0 - 0 - 075 - 350 - MC122 / MC122 - 1

Wall Assembly

FOUR OPENING WALL BRACKET WIRED ASSEMBLY
CW4 - 0 - J - 075 - 350

Wall Assembly

3/4 GANG WALL BRACKET WIRED ASSEMBLY
CW34 - SSSPT - 075 - 350

All FAS Power assemblies are either UL or ETL listed.

resources

media
FAS Power Wall Assemblies
You May Also Need
PlugTail™ Spec Grade Receptacles, 15A, 125V, Red
Pass & Seymour

Part Number: PT5262RED
PlugTail™ Spec Grade Duplex Receptacle 15amp 125volt Red

PlugTail Split Circuit Receptacle Black
PlugTail™ Split Circuit Spec Grade Receptacles, 15A, 125V, Black
Pass & Seymour

Part Number: PT5262SCBK
PlugTail™ Split Circuit Spec Grade Duplex Receptacle 15amp 125volt Black

PT5262GRY
PlugTail™ Spec Grade Receptacles, 15A, 125V, Gray
Pass & Seymour

Part Number: PT5262GRY
PlugTail™ Spec Grade Duplex Receptacle 15amp 125volt Gray

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!