Application Type
  • Residential (28)
  • Commercial (8)
Special Features
  • Tamper-resistant (4)
  • Light Sensor (2)
Color
  • White (9)
  • Clear (4)
  • Tri-Color (Ivory, Black, Light Almond) (1)
Product Series
  • TradeMaster (4)
Depth
  • 1.5" (7)
  • 1.59" (5)
  • 1.13" (1)
  • 1.6" (1)
PRODUCTS
1 - 14 of 14 product(s)     
TradeMaster® Decorator Night Light w/ 15A Outlet, White
TM8HWLWCC

Energy-efficient soft glow LED night light with automatic sensor control replaces any existing...

NTFULLTCCC6
Full LED Night Light, Tri-Color
NTLFULLTCCC6

Energy-efficient soft glow LED night light is ideal for hallways, kitchens and nurseries....

NTL81TRWCC6
Night Light with Single 15A Tamper-Resistant Outlet, White
NTL81TRWCC6

Energy-efficient soft glow LED night light with automatic sensor control replaces any existing...

NTL873WCC6
Night Light w/ Single Pole/3-Way Switch, White
NTL873WCC6

Features five adjustable light levels and a hidden sensor that automatically controls the night...

NTL885TRWCC6
Night Light w/ Duplex 15A Tamper-Resistant Outlets, White
NTL885TRWCC6

Features five adjustable light levels and an optional louver for additional light-level options.

NTLFULLWCC6
Full LED Night Light, White
NTLFULLWCC6

Energy-efficient soft glow LED night light is ideal for hallways, kitchens and nurseries....

NTLFULLWCC6
Amber LED Full Night Light, White
NTLFULLAMBERWCC6

Energy-efficient soft glow Amber LED night light is ideal for hallways, kitchens and nurseries....

NTL873WCC6
Amber LED Night Light w/ Single Pole/3-Way Switch, White
NTL873AMBERWCC6

This Amber LED night light features five adjustable light levels and a hidden sensor that...

Tamper-Resistant 15A Night Light/GFCI Receptacle, White
1595NTLTRWCC4

15A, 125V. cULus Listed. File Number E42190. Standard UL498. Fed Spec WC596. NEMA 5-15R.

NTL885TRWCC6
Amber LED Night Light w/ Duplex 15A Tamper-Resistant Outlets, White
NTL885TRAMBERWCC6

This Amber LED night light features five adjustable light levels and an optional louver for...

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!