Menu
Search
Menu
Filter by:
Done
Product Line
  • Pass & Seymour (5)
  • radiant (2)
Number of Poles
  • 1 (1)
  • Single Pole/3-Way (1)
Special Features
  • Tamper-resistant (3)
  • Five adjustable light levels (1)
  • Five adjustable light levels and optional louver (1)
Depth
  • 1.5" (4)
  • 1.13" (1)
  • 1.6" (1)
  • 1.59" (1)
Voltage Rating
  • 120/125V (5)
  • 125V (1)
PRODUCTS
1 - 7 of 7 product(s)     
Filter
TradeMaster® Decorator Night Light w/ 15A Outlet, White
TM8HWLWCC

Energy-efficient soft glow LED night light with automatic sensor control replaces any existing...

NTL81TRWCC6
Night Light with Single 15A Tamper-Resistant Outlet, White
NTL81TRWCC6

Energy-efficient soft glow LED night light with automatic sensor control replaces any existing...

NTL873WCC6
Amber LED Night Light w/ Single Pole/3-Way Switch, White
NTL873AMBERW

This Amber LED night light features five adjustable light levels and a hidden sensor that...

NTL885TRWCC6
Amber LED Night Light w/ Duplex 15A Tamper-Resistant Outlets, White
NTL885TRAMBERW

This Amber LED night light features five adjustable light levels and an optional louver for...

NTL885TRWCC6-P
Night Light with Two 15A Tamper-Resistant Outlets, White
NTL885TRWCC6

Features five adjustable light levels (including OFF) and an optional louver for additional...

Tamper-Resistant 15A Night Light/GFCI Receptacle, White
1595NTLTRWCC4

15A, 125V. cULus Listed. File Number E42190. Standard UL498. Fed Spec WC596. NEMA 5-15R.

NTL873WCC6-P
Night Light with Single-Pole, 3-Way Switch, White
NTL873WCC6

Replaces any existing single pole or 3-way switch for extra nighttime convenience and control.