text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ High Performance Keypad Power Distribution Module

AU1001 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The lyriQ High Performance Power Module supports up to four lyriQ High Performance Keypads. It's a single-slot module and features dual power input connections.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | lyriQ™ High Performance Keypad Power Distribution Module
  • For use with the lyriQ Audio System

Specifications

General Info
Product Line On-Q
UPC Number 804428021117
Country Of Origin China
Application Sector Residential
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;