News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

Color IR Camera Kit with Module

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: Grey
Type: Security Camera
Input Plug Type: RJ45
Assembly/Installation Information
Mounting Hardware Included: Custom Mounting Plate CM1028 included.
Listing Agencies/Third Party Certifications
UN SPSC: 46171610
Dimensions
Diameter (Metric): 60mm
Diameter (US): 2.36 in
Length (Metric): 137.8 mm
Length (US): 5.425"
Technical Information
Compatible Power Supplies: 12 VDW 18W PW7760 (included)
Efficiency:
20M Illumination Range
1/3" Color Sony HAD II
512 x 492 Picture Element
0.01 Lux / F1.2 (IR Off)
0 Lux with IR On
3.6mm Lens F2.0
Auto White Balance& Gain Control
850nm IR wavelength
Camera is IP68 Rated
DC12V 70mA IR Off / 320mA IR On
External Power Input: POE
Mounting: Single Gang Box
Operating Temperature (Celsius): -10°C to 50°C
Supported Standards: IP68 (Waterproofing)
Volts (DC): 12VDC ± 10%
Resources
Cutsheet
Camera System Camera System
PDF (489.82kb)
Online Resources