text.skipToContent text.skipToNavigation

Discontinued - HDMI Hinged Coupler

AC2101 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This flexible connector extends the length of the HDMI connection and includes a hinge for superior cable management.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports the installation of both the two and four opening recessed box
  • Supports the connection of two High Speed HDMI with Ethernet cables
  • Gold plated contacts for maximum signal transfer
  • Supports all 3D TV transmission standards

Specifications

General Info
Product Line On-Q
UPC Number 804428067054
Country Of Origin China
Application Sector Residential
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Input Signal HDMI
Connector Gold plated contacts, HDMI 19P/Female to HDMI 19P/Female
Impedance 3 ohms
Output Signal HDMI

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;