text.skipToContent text.skipToNavigation

10Gbps High-Speed HDMI Cables with Ethernet, 2m

AC2M02BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Not every job requires full 4K support. Some just need a dependable HDMI cable to support 1080p resolution. These 10Gbps High-Speed HDMI Cables with Ethernet are just that. They're tested to deliver uncompressed high-definition audio and
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports: 10 Gbps bandwidth, 1080 pixel resolution, 7.1 digital surround sound, 3D, ARC, Ethernet
  • Available in lengths 1-20 meters
  • (HEC) capable gold plated connector with individually shielded conductors
  • Rated: CMG / CL2-3 / FT4
  • Ideal applications: budget home theater, desktop, commercial digital signage, conference room displays

Specifications

General Info
Product Line On-Q
UPC Number 804428067146
Country Of Origin China
Technical Information
Connector 19-pin HDMI M/M
Data Transfer Rate 18.6 Gbps

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;