text.skipToContent text.skipToNavigation

Discontinued - 2m High Speed HDMI with Ethernet Slimline Cable

AC3M02WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Achieve an uncluttered professional look using our Slimline High Speed HDMI with Ethernet cables. These allow optimal performance for shorter connections between two devices that are outside the wall.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2m High Speed HDMI with Ethernet Slimline Cable
  • 75% thinner than regular HDMI cables
  • Delivers uncompressed HD video and digital audio in a single cable
  • Supports 1080p, Ultra HD (4K) and 3D video
  • Audio Return Channel and HDMI Ethernet Channel (HEC) capableBenefits:
  • Reduced weight allows for a more secure connection to televisions and other components
  • Reduced cable profile for a professional uncluttered look

Specifications

General Info
Product Line On-Q
UPC Number 804428068440
Country Of Origin China
Application Sector Residential
Standard RoHS, Flammability rating 94V-0

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;