text.skipToContent text.skipToNavigation

Discontinued - 4m High Speed HDMI with Ethernet Slimline Cable

AC3M04WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Achieve an uncluttered professional look using our Slimline High Speed HDMI with Ethernet cables. These allow optimal performance for shorter connections between two devices that are outside the wall.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
  • Utilizes RedMere: Synerchip for high bandwidth support over distance
  • 75% thinner than regular HDMI cables
  • Delivers uncompressed HD video and digital audio in a single cable
  • Supports 1080p, Ultra HD (4K) and 3D video
  • Audio Return Channel and HDMI Ethernet Channel (HEC) capableBenefits:
  • Reduced weight allows for a more secure connection to televisions and other components
  • Reduced cable profile for a professional uncluttered look

Specifications

General Info
Product Line On-Q
UPC Number 804428068457
Country Of Origin China
Application Sector Residential
Standard RoHS, Flammability rating 94V-0

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;