text.skipToContent text.skipToNavigation

Discontinued - 5000 Series 6.5-in In-Wall Speaker

HT5651 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV4IW6

Featuring moisture-resistant UFLC tweeters to produce smooth frequency response and excellent sound quality, the 5000 series In-Wall Speaker is a premium addition to any home theater system. It also includes foam gaskets to minimize vibration and provi

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a surround sound solution in areas where in-wall speakers cannot be installed
  • Exceptional sound plus higher power ratings for home theater applications
  • High-quality poly woofers and UFLC Soft Dome tweeters
  • Self-centering screw heads combine with pre-construction brackets to allow continual, secure adjustment during installation

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part Number  NV4IW6
UPC Number 804428026426
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;