text.skipToContent text.skipToNavigation

Discontinued - 7000 Series 6.5-in In-Ceiling Speaker

HT7650 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 191ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV6IC6

Engineered for high-end home theater installations, the 7000 Series In-Ceiling Speaker allows sound customization based on room layout. Its three position tweeter output level adjustment switch matches the speaker to its environmnet, and it features gl

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Suitable for moisture rich environments
  • Fully adjustable treble easily tailors the sound to any taste
  • Features glass fiber woofers that provide superior power capacity for a stronger, deeper sound
  • Foam gaskets minimize vibration and provide air-tight seal
  • High-power handling and adjustment capabilities ensure ultimate in home sound
  • High-grade advanced crossover allows for optimal frequency distribution

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part Number  NV6IC6
UPC Number 804428026471
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 89ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 190ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;