text.skipToContent text.skipToNavigation

1x4 Enhanced Passive Video Splitter-Combiner

VM1000 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

It's time to take television to a whole new level. The new premium video splitters from Legrand let you experience crystal-clear picture quality on TVs in the home. Whether it is HDTV, Digital Cable or Interactive TV, On-Q video products connect you to

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ideal for use with digital cable TV or antenna
  • High performance splitter designed for digital cable, On Demand, Pay-per-View and high-speed cable Internet.
  • Bracket included.

Specifications

General Info
Product Line On-Q
UPC Number 804428021605
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Temperature Rating -40° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;