News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

LCD Console with High-Performance lyriQ, White

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: White
Dimensions
Overall Dimensions (US): 7.00”H x 7.25”W x 3.5”D
Cord Information
Pinning: LCD Out
1. Left Audio (PreGND) Audio Pre-Ground
2. Left Audio Input Audio Signal (line level analog)
3. Right Audio (PreGND) Audio Pre-Ground
4. IR (IR TX) Output IR Command (analog 12V max signal)
5. Status (IR RX) Input IR Command (analog 12V max signal)
6. Right Audio Input Audio Signal (line level analog)
7. Ground Power Ground
8. Power (+24VDC) +24Vdc Power Input
lyriQ Out
1. Left Audio (PreGND) Audio Pre-Ground
2. Left Audio Input Audio Signal (line level analog)
3. Right Audio (PreGND) Audio Pre-Ground
4. IR (IR TX) Output IR Command (analog 12V max signal)
5. Status (IR RX) Input IR Command (analog 12V max signal)
6. Right Audio Input Audio Signal (line level analog)
7. Ground Power Ground
8. Power (+24VDC) +24Vdc Power Input
Technical Information
Cat5 Cable Rating: Cat 5e UTP, 4 Pair Solid Conductor (24 AWG)
Frequency Response: 20 - 20,000Hz ± 1dB with lyriQ Add-On Board
Humidity: Up to 90% RH (non-condensing)
IR Range On Axis: 25ft Max
IR Receive Frequency: 10 kHz – 110 kHz
Operating Temperature (Celsius): 0 to 55ºC
Output And Line Out Connection: 14-28 AWG Springcon® Terminal Block with lyriQ Add-On Board
Output Impedance: 8 Ohms per channel (1 pair of speakers) with lyriQ Add-On Board
Power Requirements: +24Vdc, +/-1.5Vdc, 0.75 A max; +24Vdc, +0/ -6Vdc, 1500mA max with lyriQ Add-On Board
QLink Video Ports: RJ-45
Speaker Impedance Load: 6 Ohm max with lyriQ Add-On Board
Storage Temperature: -55 to 75ºC
Resources
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW