Unity RS232 Lighting Interface - LC2354

Share Print Page

overview

The LC2354 allows the Unity Home System to communicate with the RF Lighting Control system. This simple kit combines the RF Lighting Control Serial Interface with a Unity Interface Adaptor (DB9 to RJ45) and connects to Serial Port1 on the Unity Integration Module. Includes a 12V DC power supply and must be mounted within 20 feet of the Unity Integration Module.

FEATURES
  • Allows the Unity Home System to connect with the RF Lighting Control system.
  • Combines the MR232 RF Lighting Control Serial Interface with a DB9 to RJ45 Unity Interface Adapter.
  • Connects to Serial Port1 on the Unity Integration Module for control of lighting control.
  • 12V DC power supply included.

Must be mounted within 20 feet of Unity Module (RS232 length).

You May Also Need
Decorator Duplex Receptacle
Pass & Seymour

Part Number: S885WCC14
Decorator Duplex Receptacle.  15 amp, 125 volt, White.

TradeMaster Decorator Switch, White, TM870W
NAFTA-Compliant TradeMaster Decorator Switch, White
Pass & Seymour

Part Number: TM870NAW
NAFTA-Compliant Decorator Switch 1Pole 15Amp 120/277V Grounding, White

Harmony Interchangeable Face Incandescent Dimmer, D1103PTC
Harmony TradeMaster Interchangeable Face Incandescent Dimmer, 3 Colors
Pass & Seymour

Part Number: D1103PTC

Interchangeable Face, Sleek Ergonomic Style. 120V 1100W, Interchangeable faces available in four colors - Ivory, Brown, Black and Light Almond (sold separately).

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!