Selective Call Intercom 4-Location Kit, White - IC5400-WH

Share Print Page

overview

The Selective Call Intercom System combines innovative technology with elegant design. This four-room kit enables broadcast or room-to-room communication, and allows up to three simultaneous, private conversations. Based on the innovation you'd expect from On-Q, installation is simple and efficient, with unit auto-discovery and a convenient RJ45 connection.

FEATURES

Kit Includes:

  • IC5001 Selective Call Intercom 8-Location Distribution Module.
  • IC5000-WH Selective Call Intercom Room Unit.
  • PW1030 24VDC 30W Power Supply.

specifications

Color: White
You May Also Need
Decorator Duplex Receptacle
Pass & Seymour

Part Number: S885WCC14
Decorator Duplex Receptacle.  15 amp, 125 volt, White.

TradeMaster Decorator Switch, White, TM870W
NAFTA-Compliant TradeMaster Decorator Switch, White
Pass & Seymour

Part Number: TM870NAW
NAFTA-Compliant Decorator Switch 1Pole 15Amp 120/277V Grounding, White

Harmony Interchangeable Face Incandescent Dimmer, D1103PTC
Harmony TradeMaster Interchangeable Face Incandescent Dimmer, 3 Colors
Pass & Seymour

Part Number: D1103PTC

Interchangeable Face, Sleek Ergonomic Style. 120V 1100W, Interchangeable faces available in four colors - Ivory, Brown, Black and Light Almond (sold separately).

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!