text.skipToContent text.skipToNavigation

Discontinued - Single-Port RF Digital Cable Amplifier with Mounting Bracket

VM1100 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Single-Port RF Digital Cable Amplifier improves the strength of the video signal throughout the house. It is compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0. It ships with a power supply ,two coax jumper cables, and

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Isolates coax network inside the home
  • Ultra low noise figure (less than 3 dB) provides clean amplification of weak signals
  • For use with MoCA, VoIP, and DOCSIS 3.0 networks
  • Auto-seizing F-port ensures full contact pressure on the center conductor for maximum reliability
  • Ships with power supply and two coax jumper cables and a mounting bracket
  • Exceeds all SCTE standards

Specifications

General Info
Product Line On-Q
UPC Number 804428066941
Country Of Origin China

Resources

Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;