text.skipToContent text.skipToNavigation

Discontinued - 24VDC 120W Power Supply Kit

PW1120 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 120W kit frees up space and reduces clutter in the enclosure

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes four 24VDC, 60W power supplies (PW1060), two mounting brackets (PW1006), one customer power strip, and velcro straps

Specifications

General Info
Product Line On-Q
UPC Number 804428023876
Country Of Origin China
Number of Receptacles 2
Application Sector Residential
Technical Information
Output Voltage 24 V
Connection DC Barrel
Amperage 2.5 A
Input Voltage 100 to 240 V
Environmental Conditions 0 To 40 Deg C Operating: -20 To 85 Deg C Storage: 10 - 90 Pct Rhl Humidity Range Operating (Max Noncondensing 93%)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;