text.skipToContent text.skipToNavigation

Discontinued - 24VDC 240W Power Supply Kit

PW1240 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PW1120, PW1120, PW1120

This 240W kit frees up space and reduces clutter in the enclosure

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes a DC power supply with a 5.6 ft barrel connector plug and 1.5 ft AC power plug

Specifications

General Info
Product Line On-Q
Replaced by Part Number  PW1120, PW1120, PW1120
UPC Number 804428023883
Country Of Origin China
Application Sector Residential
Standard 2.5
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Amperage 2.7 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;