text.skipToContent text.skipToNavigation

12VDC 30W POWER SUPPLY

PW7725 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Power your connected home devices with confidence using the 12VDC 30W Power Supply. This unit converts high voltage AC to low voltage DC, providing a stable and reliable power source. It's ideal for a wide range of applications, ensuring your devices run smoothly and efficiently.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes a DC power supply with 2 ft barrel connector plug and a 1.5 ft AC power plug
  • IEC C13/C14 connections
  • Stacks neatly in enclosure with AC1031 power strip

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, cULus, CE, FCC, C-Tick, RoHS
UPC Number 804428028475
Dimensions
Product Height US 1.22 in
Product Length US 3.86 in
Product Width US 1.77 in
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 2.5 A
Connection DC Barrel
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Input Voltage 100 to 240 V
Output Voltage 12 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;