TRAC-Ready 1U Analyzer, 336 ports, 1-YR Maint Included - OR-3-1591309-1

Share Print Page

overview

As part of the TRAC-Ready Intelligent Patching System, analyzers keep track of changes through out the infrastructure by monitoring all connects and disconnects and forward changes to the centralized software database.

FEATURES

• Firmware based analyzer appliance: Tracks changes to the physical layer and updates the centralized software database.
• 19" rack mountable 1U analyzer: Mounts easily into any EIA rack, cabinet, or enclosure while only using one rack unit.
• Software ports licenses are included with each analyzer: No need to worry about ordeing and keeping track of per port licenses.
• Analyzers can be linked together as master/secondary to support 60,000+ ports: Provides scalability to meet any project size.
• Low power consumption, minimal heat output: Eliminates the need to worry about special cooling or power needs.
• Three 10/100 Ethernet ports for LAN/Server connection (1 in front, 2 in rear): Provides flexible redundant connection methods.

specifications

App Install Info
Mounting Hardware Included: Yes
Connectorized Info
Cord Length Metric: 1.829m
Cord Length U S: 6'
General Info
Color: Black
Typical Applications: TRAC-Ready Intelligent Patching System Component - rack mounted analyzer that enables intelligent patching functionality
Technical Info
AC Voltage Input: 120/240VAC
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!