TRAC-Ready I/O cable, DB25 M/M, 3' - OR-ITC-DB25-003F

Share Print Page

overview

I/O cables are used thoughout the TRAC-Ready Intelligent Patching System to connect between the analyzer and sensor strips.

FEATURES

• Features DB25 connectors with thumb screws: Ensures reliable secure connection.
• Overmolded cable ends: Provide durable long lasting use.
• Compatible with both copper and fiber sensor strips: No need to worry about having the wrong cable type.
• Flexible cable jacket: Provides easy routing throughout racks and cabinets.

specifications

Connectorized Info
Connector Type End One: DB25 Male
Jacket Color: Gray
Cord Length Metric: 9.843m
Cord Length U S: 3'
Connector Type End Two: DB25 Male
General Info
Typical Applications: TRAC-Ready Intelligent Patching System Component - connects between the analyzer and sensor strips

resources

Customer Drawing No.
media
TRAC-Ready I/O cable, DB25 M/M
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!