TRAC-Ready 24-port sensor strip, angled/curved 6-port modules - OR-ITC24AC6B

Share Print Page

overview

TRAC-Ready patch panel sensor strips are designed to work with our high performance line of Clarity copper panels to provide intelligent patching functionality.

FEATURES

• Sensor stips and patch panel are sold separately: Enables installation into new and existing installations.
• Unique snap clip holds the sensor strip firmly in place: Provides easy tool-less installation.
• Sensor strips have corrosion resistant gold plated contacts: Ensures durable long lasting operation.
• Compatible with a variety of patch panels(PSD66Uxx, PHD66Uxx, PHPPCF66Uxx): Multiple options to meet connectivity requirements.
• Compatible with SNAP Pre-Terminated Panels: Saves installation time and supports intelligent patching.

specifications

App Install Info
Mounting Hardware Included: Yes
Dimension Info
Primary Package Weight U S: 24
General Info
Color: Black
Typical Applications: TRAC-Ready Intelligent Patching System Component - copper sensor strips that are applied to Clarity copper patch panels
Technical Info
Interoperability: Angled and curved 6-port module patch panels: PSD66Uxx, PHD66Uxx, PHPPCF66Uxx
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!