TRAC-Ready, Clarity Cat 6 patch cord, 3', blue - OR-MC603-06TRAC2

Share Print Page

overview

TRAC-Ready 9th wire copper patch cords are equipped with a special pogo pin that has the ability to detect changes to the physical network as part of our intelligent patching system.

FEATURES

• Same performance as our standard Clarity cords: Gives the ability to add intelligent patching without sacrificing connectivity performance.
• Patch cord plug has an integrated 9th wire with pogo pin: Enables real-time tracking of patching infrastructure.
• 100% factory tested and ETL verified: Ensures standards compliance.
• Snagless plug design: Protects plugs when pulling through pathways or cable managers.
• Backwards compatible to Category 3, 5, and 5e: Supports lower category installations and components.

specifications

Connectorized Info
Jacket Color: Blue
Cord Length Metric: 9.843m
Cord Length U S: 3'
General Info
Termination: 8-Pos Mod
Typical Applications: TRAC-Ready Intelligent Patching System Component - used with sensor strips applied to copper patch panels
Technical Info
Performance Rating: Category 6
Wire Gauge: 24 AWG

resources

media
TRAC-Ready, Clarity Cat 6 patch cord, blue
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!