4U Fiber Patch/Splice Pnl, HD - OR-FC04U-M

Share Print Page

overview

4U Fiber Patch/Splice Pnl, HD

FEATURES
  • High density drawer face
  • Accommodates up to 96 fibers in a 1U rack space
  • Sliding drawer face and tray
  • Patented internal bend management clips*
  • Front door lock installed/rear lock optional
BENEFITS
  • Accepts M4 series cassettes and HDFP series adapter panels
  • Saves valuable rack space for active equipment
  • Easy access to front and rear fiber connections
  • Excellent fiber management and bend limit control
  • Security for resistance to tampering

specifications

App Install Info
Mounting Hardware Included: Yes
Dimension Info
Rack Units: 4
Technical Info
Fiber Capacity: 384/1152
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!