text.skipToContent text.skipToNavigation

Series II Module, 2-St Multimode, 60 Degree Exit

60900182 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II Dual, Multimode, 2 ST Simplex Adapters (2-Fiber), Fog White, Angled Adapter Plate, has two Simplex adapters, with ceramic alignment sleeves, mounted at a 60 Degree exit angle to allow for proper fiber bend radius. This adapter panel is 1.5 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High quality insert for use in multimedia wallplates

Specifications

General Info
Color Fog White
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Connector Color Metal
Standard UL Standard
UPC Number 662875245728
Housing Color Fog White
Dimensions
Product Depth US 1.13 in
Product Height US 1.38 in
Product Width US 1.9 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Series II
Connector 1 ST Female
Connector 2 ST Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 2.5mm
Number of Ports 2
Shuttered Adapters No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;