TRAC-Ready, LC fiber patch cord, 50 LOMF, aqua, A-A, 1M - OR-T1RF2LPAZAZ001M

Share Print Page

overview

TRAC-Ready 9th wire fiber cable assemblies are equipped with a special pogo pin that has the ability to detect changes to the physical network as part of our intelligent patching system.

FEATURES

• Same performance as our standard SpaceSaver fiber patch cords: Gives the ability to add intelligent patching without sacrificing performance.
• Assemblies feature duplex LC connectors: Ideal for high density high performance installations common in data centers.
• Constructed with 2.0mm round jacketed multimode 50/125micron aqua fiber optic cable: Provides high performance and smaller diameter cable for easy routing and management.
• Patch cord plug has an integrated pogo pin: Enables real-time tracking of patching infrastructure.

specifications

Connectorized Info
Jacket Color: Aqua
Cord Length Metric: 1m
Cord Length U S: 3.281'
General Info
Performance Category: Multimode
Typical Applications: TRAC-Ready Intelligent Patching System Component - used with sensor strips installed into intelligent fiber cabinets

resources

media
SpaceSaver Patch Cord, Multimode, 50/125 PC/OFNR, A-B, 1 meter, Aqua, OR-P1DF6LPAZA001M
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!