Ortronics® Mighty Mo Pre-Configured Network Cabinet

OR-MMC422434-00004

42U x 24"W x 36"D, depth includes doors, height is 80.25", Basic Black

Pre-approved by OSHPD

ECO INFORMATION
View specifications for details.
RoHS Compliant

features & benefits

 

  • EIA mounting rails are fully adjustable
  • Fully welded 14 GA (.075") steel construction
  • 2000 lb. static frame load capacity
  • Top, side, and bottom cable access
  • Includes holes (with caps) on side for ganging frames

 

Pre-Configured cabinet includes

  • Frame configured with cable opening at bottom front
  • Frame levelers
  • Two pairs of RU labeled mounting rails with #12-24 tapped holes
  • Full profile plexiglas front door
  • Full flat solid rear door
  • Two "L" shaped finger managers on front rails
  • Right and left locking side panels
  • Fan top panel in front
  • Cable entry top panel in rear 
  • Package of 50 panel mounting screws #12-24 

(Consult sales to configure a cabinet to your specifications)

specifications

General Info

  • Product Series: Mighty Mo
  • Type: Cabinets
  • Component Type: Pre-Configured Cabinets

Construction Information

  • Component: Frame
  • Component: Mounting Rails
  • Component: Doors
  • Finish Plating1: Black
  • Finish Plating2: Black
  • Finish Plating3: Black
  • Material: 14 GA (.075") steel
  • Material: 12 GA (0.105") steel
  • Material: 18 GA (0.048") steel

Dimensions

  • Capacity Weight (U S): 2,000 lb static frame load capacity
  • Depth (U S): 36"
  • Width (U S): 24"
  • Rack Units: 42
  • Height: 80.25"

Eco Information

  • RoHS Compliant: Yes
RoHS Compliant




Country of Origin

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!