text.skipToContent text.skipToNavigation

Power Strip for Mighty Mo Racks and Free Standing Cabinets - vertical - 48 - 16 outlet - 20 AMP - circuit breaker - switch - 15 ft cord

60400687 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical management bracket kit includes 4 brackets and all the hardware needed to mount 2 Mighty Mo vertical managers to a standard EIA rack. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit consists of 4 brackets, 8 panel mounting screws and 4 cage mounting screws

Specifications

General Info
Color Black
Type Bracket
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS
UPC Number 662875592631
Dimensions
Product Depth US 1.59 in
Product Height US 1.72 in
Product Width US 3.12 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;